Product FTCI-G1/4D06A4P-2LIX-H1141
Flow Rate Monitoring
Inline Sensor with Integrated Processor
Order number: 100004083- Compact inline flow sensor
- Calorimetric principle
- Monitoring of flow rate
- Monitoring of the medium temperature
- Parameterization via pushbutton
- Protected by software code
- Output flow 4…20 mA, linear
- Output temperature 4…20 mA, linear
- DC 4-wire, 21.6…26.4 VDC
- 4…20 mA analog output
- Plug-in device, M12 x 1

General data
| EAN | 4047101046717 |
| eCl@ss-Code (V5.1.4): | 27200403 -/- Flow meter (mass, thermal) |
| Customs tariff number | 90261021000 |
| Country of origin | DE |
| Weight | 659 g |
Technical Data
| Function | Flow rate measurement |
| Design | Inline |
| Process connection | G 1/4'' |
| Medium | liquids |
| Detection type | Calorimetric |
| Operating voltage | 21.6…26.4 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 x 1 |
| Sensor material | Stainless steel |
| Housing material | Plastic, PBT |
| Medium temperature | 0…+60 °C |
| Ambient temperature | 0…+60 °C |
| Protection class | IP65 |
Mounting accessories
|
FTCI-MP01AL
Mounting plate for FTCI flow meter for front mounting |
6870040 |

