Product  RU20U-Q12S-UN8X-V1141

Ultrasonic Sensor

Diffuse Mode Sensor

Order number: 100005606
    • Smooth sonic transducer face
    • Rectangular housing Q12S, potted
    • Lateral light emission
    • Connection via M8 × 1 male connector
    • Teach range adjustable via connection cable or via IO-Link
    • Blind zone: 2 cm
    • Range: 20 cm
    • Resolution: 1 mm
    • Aperture angle of sonic cone: ±9 °
    • Switching output, NPN
    • NO/NC programmable
    • IO-Link
#

General data

EAN 4047101506570
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 23 g

Technical Data

Function Proximity switch
Operating mode Time-of-Flight
Design Rectangular
Construction size 82 x 12 x 12 mm, Q12
Radiation direction side
Range 20…200 mm
Resolution 1 mm
Operating voltage 18…30 VDC
Switching element function NO/NC
Output function NPN
Communication protocol IO-Link
Electrical connection Connector, M8 × 1
Housing material Metal, AL, Anodized
Ambient temperature -25…+70 °C
Protection class IP67
Approvals CE, cULus
Special features Compact

Connectivity accessories

6625061
6625067
6627063

Functional accessories

6814024
6825482

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top