Product VAS22-S80E-5/TEL1500
Valve Connector, A Type
Connection Cable
Order number: 100006836- 2-pin + PE
- Design according to the DIN EN 175301-803
- RoHS-compliant
- Protection class: IP65, IP67, IP68
- Protective component: Transil diode
- Sheath material: PVC
- Sheath color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS-free
- Cable length: 5.0 m

General data
EAN | 4047101508406 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85444290900 |
Country of origin | CZ |
Weight | 297 g |
Technical Data
Application | Signal |
Design | Connection Cable |
Number of pins | 2+PE, PE bridged |
Protective component | Transil diode |
Display switch state | LED, Yellow/yellow |
Voltage | 24 V |
Cable diameter | Ø 6.1 mm |
Cable length | 5.0 m |
Cable jacket | PVC, Black |
Number of Conductors | 3 |
Protection class | IP65, IP67, IP68 |