Product VAS22-A80E-2/TXL1500
Valve connector A type
Connection Cable
Order number: 100006845- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals and oils
- UV and ozone resistance
- Flame retardant
- Free from halogen, silicone, PVC and LABS
- Cable length: 2.0 m

General data
EAN | 4047101508451 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85444290900 |
Country of origin | CZ |
Weight | 1 g |
Technical Data
Application | Signal |
Design | Connection Cable |
Connector A | Valve connector, Design A |
Connector body | Plastic, TPU, Black/Translucent |
Voltage | 230 V |
Current | 4 A |
Cable diameter | Ø 5.7 mm |
Cable length | 2.0 m |
Cable jacket | PUR, Black |
Number of Conductors | 3 |
Protection class | IP65, IP67, IP68 |