Product VAS22-L80E-5/TEL1500
Valve connector A type
Connection Cable
Order number: 100006857- Sheath material: PVC
- Sheath color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS-free
- Cable length: 5.0 m

General data
EAN | 4047101508529 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85444290900 |
Country of origin | CZ |
Weight | 1 g |
Technical Data
Application | Signal |
Design | Connection Cable |
Connector A | Valve connector, Design A |
Connector body | Plastic, TPU, Black/Translucent |
Voltage | 24 V |
Current | 4 A |
Cable diameter | Ø 6.1 mm |
Cable length | 5.0 m |
Cable jacket | PVC, Black |
Number of Conductors | 3 |
Protection class | IP65, IP67, IP68 |