Product REM-97SA0C-7AAR-H1151
Absolute Rotary Encoder - Multiturn
Industrial Line
Order number: 100011298- Clamping flange, Ø 36 mm
- Solid shaft, Ø 6.35mm × 12.5mm
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 4000 rpm (continuous operation 2000 rpm)
- Energy harvesting technology
- 10…30 VDC
- Analog output, 4…20 mA per 16 CW revolutions
- 12-bit resolution
- M12 × 1 male connector, 5-pin

General data
EAN | 4047101548860 |
eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
Customs tariff number | 90318080000 |
Country of origin | DE |
Weight | 200 g |
Technical Data
Encoder line | Industrial-Line |
Technology | Magnetic |
Output type | Absolute multiturn |
Shaft Type | Solid shaft |
Shaft diameter D (mm) | 6.35 |
Flange diameter | Ø 36 mm |
Flange type | Clamping flange |
Operating voltage | 10…30 VDC |
Output function | Analog output |
Current output | 4…20 mA |
Electrical connection | Connector, M12 × 1 |
Housing material | Die-cast zinc |
Ambient temperature | -40…+85 °C |
Protection class shaft | IP67 |
Protection class | IP67 |
Connectivity accessories
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |