Product LRS510-10-34-2UPN8-H1141
Radar Sensor
Level Control
Order number: 100012732- Range: 10 m
- Blind zone: 35 cm
- Resolution: 1 mm
- Cone angle of the radar beam: ±5°
- Distance, level, volume or % output
- Approved according to ETSI 305550-2
- Approved according to FCC/CFR. 47 Part 15.
- Male connector, M12 × 1, 4-pin
- Operating voltage 18…33 VDC
- Switching output switchable between PNP/NPN
- IO-Link
- 4-digit, 2-colored, 14-segment display
- Housing is rotatable by 180° after mounting the process connection
- Process connection NPT 3/4"
- Pressure resistance -1…16 bar rel.

General data
EAN | 4047101514544 |
eCl@ss-Code (V5.1.4): | 27200505 -/- Radar level measurement |
Customs tariff number | 90261029000 |
Country of origin | DE |
Weight | 416 g |
Technical Data
Detection type | contactless |
Medium | liquids, Bulk goods |
Measuring principle | Radar |
Process connection | 3/4″ NPT |
Max. range | 10000 mm |
Cone angle | 10 ° |
Operating voltage | 17…33 VDC |
Output function | NO/NC programmable, PNP/NPN |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 PEEK |
Pressure resistance | 16 bar |
Ambient temperature | -25…+65 °C |
Protection class | IP67/IP69K |
Data Sheets
German | 1199 KB |
English | 1199 KB |
French | 1200 KB |
Spanish | 1200 KB |
Czech | 1199 KB |
Dutch | 1199 KB |
Romanian | 1200 KB |
Russian | 994 KB |
Polish | 1201 KB |
Chinese | 1294 KB |
Turkish | 1199 KB |
Approval/Declaration
Configuration File
LRS series IODD radar sensors | 265 KB |
IODD Radar Sensors of the LRS Product Series, Version 2 | 1287 KB |
Configuration Software
Manual
Instructions for use, LR series radar sensors | 1975 KB |
Instructions for Use for LRS Product Series 2.1 Radar Sensors | 2651 KB |
IO-Link parameters | 388 KB |
Product Flyer
Quick Start Guide
Quick start guide for LRS series radar sensors | 3536 KB |
Quick Start Guide for LRS Product Series 2.1 Radar Sensors | 3397 KB |
Software
Connectivity accessories
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
![]() |
RKC4.4T-2-RSC4.4T/TEL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625208 |
Functional accessories
![]() |
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |
![]() |
RR-6
Stainless steel radar reflector, optimized detection performance of an object, cathetus length: 60 mm, RadarCrossSection: 10 m² (cf. automobile), reliable object detection up to 6.5 m |
100047726 |
![]() |
RR-12
Stainless steel radar reflector, optimized detection performance of an object, cathetus length: 120 mm, RadarCrossSection: 250 m² (cf. HGV), reliable object detection up to 15 m |
100047727 |
![]() |
RR-20
Stainless steel radar reflector, optimized detection performance of an object, cathetus length: 200 mm, RadarCrossSection: 1115 m² (cf. ship), reliable object detection up to 25 m |
100047728 |