Product TB-8M8Z-3-3
Passive Actuator/Sensor Junction Box, 8 Ports
Ø 8 mm, I/O Port with M12 Male Connector for the Supply Cable
Order number: 100015031- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS conform
- cULus listed
- I/O port (number of pins): 3-pin + PE
- General purpose cable
- PVC jacket, black, shielded, 10 × 24 AWG
- -40 °C cold bending strength
- Fire classes: UL1061, CSA FT1

Technical Data
Application | Signal |
Number of Ports | 8 |
I/O port | Female, Ø 8 mm |
Number of pins | 3 |
Group terminal | Cable, Side output |
Cable length | 3.0 m |
Housing material | Plastic, PA6-GF30 |
Voltage | 30 V |
Ampacity | 2 A per signal contact, total current 6 A |
Approvals | CE, RoHS |