Product RES-192S8C-IOL14B-H1141
Absolute Rotary Encoder - Single-Turn
IO-Link
Industrial Line
Order number: 100020142- Clamping flange, Ø 36 mm
- Solid shaft, Ø 8 mm × 15 mm
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 4000 rpm (continuous operation 2000 rpm)
- 18…30 VDC
- M12 × 1 male connector, 8-pin
- 360° resolved in 14 bit (16384 positions)
General data
EAN | 4047101544985 |
eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
Customs tariff number | 90318080000 |
Country of origin | DE |
Weight | 220 g |
Technical Data
Encoder line | Industrial-Line |
Technology | Magnetic |
Output type | Absolute singleturn |
Shaft Type | Solid shaft |
Shaft diameter D [mm] | 8 mm |
Flange diameter | Ø 36 mm |
Flange type | Clamping flange |
Measuring range | 0…360° |
Operating voltage | 18…30 VDC |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Die-cast zinc |
Ambient temperature | -40…+85 °C |
Protection class shaft | IP67 |
Protection class | IP67 |
Mounting accessories
RA-BC-20-06-08
Bellows coupling with aluminum hub Ø 20 mm; d1 = 6 mm, d2 = 8 mm |
100048778 | |
RA-BC-20-08-08
Bellows coupling with aluminum hub Ø 20 mm; d1 = 8 mm, d2 = 8 mm |
100048780 | |
RA-BC-20-08-10
Bellows coupling with aluminum hub Ø 20 mm; d1 = 8 mm, d2 = 10 mm |
100048781 | |
RA-BC-20-08-12
Bellows coupling with aluminum hub Ø 20 mm; d1 = 8 mm, d2 = 12 mm |
100049106 |