Product FKFDSX-RJ45SFW-88
Accessories for Fieldbus Systems, Industrial Ethernet
Adapter and Wall Feedthrough
Order number: 100028437- Shielded, CAT6A
- Straight M12 female connector, 8-pin, X-coded
- RJ45 female connector, straight, 8-pin
- Angled
- RoHS compliant
- Protection class: IP67 (M12); IP20 (RJ45)
- UL

General data
EAN | 4047101540666 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | RO |
Weight | 48 g |
Technical Data
Accessory type | Adapter |
Device type | Adapter, Wall feedthrough |
Connector A | Female, M12 × 1, Straight, X-coded |
Connector B | Female, RJ45, Angled |