Product VT2-M12T-M4-2F4
M12 Power Splitters
T-Splitter
Order number: 100028581- M12-Stecker, 2x M12-Kupplung
- 4-polig, T-codiert
- UL-Zulassung
- CE- und RoHS-konform
- Schutzart: IP65, IP67, IP68

General data
| EAN | 4047101540918 |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 96 g |
Technical Data
| Application | Power |
| Design | T-splitter |
| Connector A | Male, M12 × 1, T-coded |
| Connector B | Female, M12 × 1, T-coded |
| Voltage | 63 V |
| Approvals | cULus |
Connectivity accessories
|
TORQUE-WRENCH-SET-BUS
Torque wrench set; grip with adjustable torque 0.4 to 1.0 Nm; torque wrench set, fork wrench for M8 (SW9), fork wrench for M12 (SW13), fork wrench for M12 (SW14) |
6936171 |
|
RKP46PTB-2-RSP46PTB/TXL
Extension cable, M12 female connector, straight, 4-pin, T-coded; M12 male connector, straight, 4-pin, T-coded; cable length: 2 m, jacket material: PUR, black |
100004536 |
|
FW-ERKPM0414-PT-S-0810
Field-wireable female connector, M12 Power, T-coded, straight, 4-pin, screw terminal connection, cable feedthrough 8.0 to 10 mm, core cross-section/terminal capacity 1.5 to 2.5 mm², plastic housing, metal retaining screw |
100026334 |
|
FW-ERSPM0414-PT-S-0810
Field-wireable male connector, M12 Power, T-coded, straight, 4-pin, screw terminal connection, cable feedthrough 8.0 to 10 mm, core cross-section/terminal capacity 1.5 to 2.5 mm², plastic housing, metal retaining screw |
100026335 |
Connectivity accessories — Power supply
|
RKP46PTA-2-RSP46PTA/TXL | 100038868 |

