Product DR6W-M30E-2UPN8X2-H1141
Radar Sensor
Distance/Object Detection
Order number: 100030151- Blind zone: 35 cm
- Range: 7.5 m
- Resolution: 1 mm
- Cone angle of the radar beam: Elliptical ±22.5° x ±7.5°
- Approved acc. to ETSI 305550-2
- Approved acc. to FCC/CFR 47 Part 15.
- M12 × 1 male connector, 4-pin
- Operating voltage 18…33 VDC
- Operating voltage 10…33 VDC (in SIO mode)
- Switching output switchable between PNP/NPN
- IO-Link
- M30 cylindrical design, stainless steel

General data
EAN | 4047101557343 |
eCl@ss-Code (V5.1.4): | 27200505 -/- Radar level measurement |
Customs tariff number | 85261000900 |
Country of origin | DE |
Weight | 320 g |
Technical Data
Function | Radar scanner |
Design | Threaded barrel |
Construction size | M30 x 1.5 |
Range | 350…7500 mm |
Frequency range | 122 - 123 GHz |
Beam angle | 45° × 15° |
Operating voltage | 18…33 VDC |
Switching element function | NO/NC programmable |
Output function | PNP/NPN |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless steel, 1.4401 (AISI 316) PTFE |
Ambient temperature | -25…+65 °C |
Protection class | IP67/IP69K |
Data Sheets
Approval/Declaration
UL Approval | 157 KB |
EU Declaration of Conformity | 118 KB |
Radio Approval for USA | 351 KB |
Radio Approval for Korea | 286 KB |
Configuration File
Configuration Software
Manual
Product Flyer
Quick Start Guide
Software
Mounting accessories
![]() |
BSS-30
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901319 |
![]() |
MW30
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945005 |
Functional accessories
![]() |
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |
![]() |
RR-6
Stainless steel radar reflector, optimized detection performance of an object, cathetus length: 60 mm, RadarCrossSection: 10 m² (cf. automobile), reliable object detection up to 6.5 m |
100047726 |
![]() |
RR-12
Stainless steel radar reflector, optimized detection performance of an object, cathetus length: 120 mm, RadarCrossSection: 250 m² (cf. HGV), reliable object detection up to 15 m |
100047727 |
![]() |
RR-20
Stainless steel radar reflector, optimized detection performance of an object, cathetus length: 200 mm, RadarCrossSection: 1115 m² (cf. ship), reliable object detection up to 25 m |
100047728 |