Product RK4.217T-2-RS4.217T/TS7198
Thermocouple Cable, Type K
Extension Cable
Order number: 100033104- M12 female connector, straight, 2-pin
- Shielding: Foil with drain wire, not applied to the connectors
- M12 male connector, straight, 2-pin
- Jacket material: TPE
- Jacket color: green
- Protection class IP67

General data
| EAN | 4047101583120 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | IT |
| Weight | 49 g |
Technical Data
| Application | Signal |
| Design | Extension Cable |
| Connector A | Female, M12 × 1, Straight, A-coded |
| Number of pins | 4 |
| Connector body | Plastic, TPE |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, M12 × 1, Straight, A-coded |
| Number of Pins | 4 |
| Connector body | Plastic, TPE |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 250 V |
| Current | 4 A |
| Cable length | 2.0 m |
| Cable jacket | TPE, Green |
| Number of Conductors | 2 |
| Protection class | IP67 |
| Special features | Shielded |

