Product CABLE452B-250M
PROFIBUS Cable
PVC Cable Jacket
Order number: 100036239- PROFIBUS cable: AWG 22/1
- Jacket material: PVC, color: blue
- Jacket diameter: 8.1 mm
- Oil resistant
- UV resistant
- Cable length: 250 m

General data
EAN | 4047101589801 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444995900 |
Country of origin | DE |
Weight | 22310 g |
Technical Data
Application | Data |
Number of Conductors | 2 |
Core cross-section | 0.34 mm² |
Network protocol | PROFIBUS-DP |
Cable diameter | Ø 8.1 mm |
Cable length | 250.0 m |
Cable jacket | PVC, Blue |
Shielding | Aluminum foil, tinned copper wire |