Product FW-ERSSM0516-PL-I-0613
Field-Wireable Connector
M12 Power
Male Connector M12 × 1, Straight
Order number: 100036742- L-coding
- Metal coupling nut
- Shieldable
- IDC quick connection
- 5-pin (4+FE)
- Cable feedthrough: 6.0…13.0 mm
- Terminal capacity: 0.75…1.5 mm²
- Male connector acc. to IEC 61076-2-111

General data
EAN | 4047101591217 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 87 g |
Technical Data
Application | Power |
Connector A | Male, M12 × 1, Straight, L-coded |
Number of pins | 4+FE |
Connection mode | Insulation displacement terminal |
Housing material | Die-cast Zinc, GD-Zn |
Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
External diameter of the cable | 6…13 mm |
Core cross-section/Clamping ability | 0.75…1.5 mm² |
Current | 12 A |
Approvals | cULus |