Product FW-ERKSM0414-PL-P-0611
Field-Wireable Connector
M12 Power
Female Connector M12 × 1, Straight
Order number: 100045547- L-coding
- Metal coupling nut
- Push-in connection
- 4-pin
- Cable feedthrough: 6.0…11.0 mm
- Shieldable
- Terminal capacity:
- Max. 1.5 mm² or 16 AWG (without cable end sleeve)
- Max. 2.5 mm² or 14 AWG (without cable end sleeve)

General data
EAN | 4047101626414 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 74 g |
Technical Data
Application | Power |
Connector A | Female, M12 × 1, Straight, L-coded |
Number of pins | 4 |
Connection mode | Push-in connection |
Housing material | Brass, Nickel-plated |
Coupling nut/screw material | Brass, CuZn-Ni, Nickel-plated |
External diameter of the cable | 6…11 mm |
Core cross-section/Clamping ability | 0.75…2.5 mm² |
Current | 16 A |