Product BC5-QF5.5-Y1X/S250 20M
Capacitive Sensor
Order number: 100048703- Rectangular, height 5.5 mm
- Large active face, marked for correct installation
- Plastic, PP
- Fixed settings
- DC 2-wire, nom. 8.2 VDC
- Output acc. to DIN EN 60947-5-6 (NAMUR)
- Cable connection
- ATEX category II 1 G, Ex zone 0
- ATEX category II 1 D, Ex zone 20
- SIL2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 with HFT0
- SIL3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
General data
EAN | 4047101648911 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | CN |
Weight | 110 g |
Technical Data
Design | Rectangular |
Construction size | 54 x 20.3 x 5.5 mm, QF5.5 |
Rated switching distance | 5 mm |
Output function | NAMUR |
Electrical connection | Cable |
Cable length | 20.0 m |
Housing material | Plastic, PP |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | ATEX II 1 G, ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D, SIL2, PLc |