Product DWE-1000-110-10-2B200-H1181
Draw-Wire
Order number: 100049349- Highly dynamic draw-wire sensor
- With permanently installed incremental encoder
- Measuring principle: optical
- Sensor protection class IP65
- ‐20…+85 °C
- 10…30 VDC
- Push-pull/HTL with inversion
- Pulse frequency max. 300 kHz
- M12 × 1 connector, 8-pin
- 1 pulse per mm
- Resolution 1 mm

General data
| EAN | 4047101658873 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90318020000 |
| Country of origin | DE |
| Weight | 750 g |
Technical Data
| Design | Draw Wire |
| Measuring principle | Optical |
| Operating voltage | 10…30 VDC |
| Output function | Push-Pull/HTL, invertable |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Titanium anodized aluminium |
| Ambient temperature | -20…+85 °C |
| Protection class | IP65 |

