Product  NI4-DSU35TC-2Y1X2/S97

Inductive Sensor

Dual Sensors with Extended Temperature Range

Order number: 1051017
    • Rectangular, housing DSU35
    • Plastic, PP-GF30-VO
    • Two outputs for monitoring the position of rotary actuators
    • Mounting on all standard actuators
    • Temperatures up to -40 °C
    • DC 2-wire, nom. 8.2 VDC
    • 2 × outputs acc. to EN 60947-5-6 (NAMUR)
    • Terminal chamber
    • ATEX category II 2 G, Ex Zone 1
    • ATEX category II 1 D, Ex Zone 20 for temperatures up to -25°C
    • SIL 2 acc. to IEC 61508
#

General data

EAN 4047101199765
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 145 g

Technical Data

Design Dual sensor for rotary actuators
Construction size 62 x 60 x 35.4 mm, DSU35
Rated switching distance 4 mm
Mounting conditions Non-flush
Operating voltage Nom. 8.2 VDC
Output function NAMUR
Switching frequency 0.050 kHz
Electrical connection Terminal chamber
Housing material Plastic, PP-GF30, Yellow
Ambient temperature -40…+70 °C
Protection class IP67
Approvals ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D, SIL2, PLc

Mounting accessories

6900225
6900229
6900230
6900231
6900403
6901070
6900455
6900402
6900286
6900287

Functional accessories

7580020

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top