Product NI8-S18-AZ3X/S100
Inductive Sensor
With Increased Temperature Range
Order number: 13718- Threaded barrel, M18 x 1
- Plastic, PA12‐GF30
- Temperatures up to +100 °C
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NO contact
- Cable connection

General data
EAN | 4047101067668 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080000 |
Country of origin | DE |
Weight | 103 g |
Technical Data
Design | Threaded barrel |
Construction size | M18 x 1 |
Rated switching distance | 8 mm |
Mounting conditions | Non-flush |
Operating voltage | 20…250 VAC / 10…300 VDC |
Output function | NO contact, 2-wire |
Switching frequency | 0.020 kHz |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, PA12-GF30 |
Ambient temperature | -25…+100 °C |
Protection class | IP67 |
Mounting accessories
![]() |
QM-18
Quick-mount bracket with dead-stop; material: Chrome-plated brass. Male thread M24 × 1.5. Note: The switching distance of the proximity switches may change when using quick-mount brackets. |
6945102 |
![]() |
BST-18B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947214 |
![]() |
MW18
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945004 |
![]() |
BSS-18
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901320 |