Product BI15R-W30-DAN6X-H1141
Inductive Sensor
Ring Sensor
Order number: 14041- Rectangular, height 30 mm
- Plastic, PA12‐GF30
- Pulse duration 100 ms
- Sensitivity adjusted via potentiometer
- DC 3-wire, 10…30 VDC
- Dynamic output behaviour
- NO contact, NPN output
- M12 x 1 male connector
General data
EAN | 4047101068658 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | DE |
Weight | 79 g |
Technical Data
Design | Ring sensor |
Construction size | 60 x 35 x 30 mm, W30 |
Inside ring diameter D | 15.1 mm |
Operating voltage | 10…30 VDC |
Output function | NO contact, NPN |
Switching frequency | 0.0080 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PA12-GF30 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Ring sensor, dynamic output |
Connectivity accessories
RKC4T-2/TEL
Connection cable, M12 female connector, straight, 3-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625010 |