Product BI10R-Q14-AN6X2
Inductive Sensor
Ring Sensor
Order number: 1406120- Rectangular, height 14 mm
- Plastic, PBT‐GF30‐V0
- Static output behaviour
- Output pulse length min. 100 ms
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- Cable connection
General data
EAN | 4047101068818 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | DE |
Weight | 108 g |
Technical Data
Design | Ring sensor |
Construction size | 52 x 30 x 14 mm, Q14 |
Inside ring diameter D | 10.1 mm |
Operating voltage | 10…30 VDC |
Output function | NO contact, NPN |
Switching frequency | 0.0080 kHz |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Ring sensor, static output |