Product LTX1200M-F10-LI0-X3-H1151
Pressure-Resistant Linear Position Sensor
Analog
Order number: 1540305- Suited for hydraulic cylinders
- The sensor is pressure resistant up to 340 bar (permanent), 680 bar (short-term)
- Shock-proof up to 100g
- Status displayed via 3 color LED
- 16-bit resolution
- Adjustable measuring range
- Operating temperature rod -40 °C…+105 °C
- Operating temperature electronics -40 °C…+85 °C
- Protection class IP68
- 7…30 VDC supply voltage
- Analog output 4…20 mA
- M12 × 1 connector

General data
| EAN | 4047101405668 |
| eCl@ss-Code (V5.1.4): | 27270703 -/- Magnetostrictive linear position sensor |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 3492 g |
Technical Data
| Detection type | medium contact |
| Medium | liquids |
| Measuring principle | Magnetostrictive |
| Measuring range | 1200 mm |
| Operating voltage | 7…30 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Materials (contact with media) | Stainless steel |
| Housing material | Metal, AL |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68 |
Mounting accessories
|
CM-R10
Standard positioning element, suitable for mounting in hydraulic cylinders |
6900416 |
|
STM-AL-R10
Standard 4-hole positioning element, material: Aluminum |
6900409 |
|
LSPM-AL-R10
Ring-type positioning element with slot, can be used for external mounting with mounting bracket RB-R10, material: Aluminum |
6900414 |
|
EF-R10
Float-type positioning element, specific weight 0.62 kg/m³, suitable for external mounting for level monitoring, material: Stainless steel |
6900417 |
|
STS-R10
Standard spacer made of non-ferrous material for separating the positioning element from the base of the hydraulic piston rod |
6900411 |
|
MB-R10
Mounting bracket for sensor head and rod, for external mounting |
6900419 |
|
RB-R10
Mounting bracket for rod, for external mounting |
6900420 |
|
MMB-R10
Mounting bracket for positioning element, for external mounting |
6900004 |
|
RP-Q21
Teach adapter to adjust the measuring range |
6900005 |

