Product LI50P1-Q17LM1-LIU5X2-0.3-RS5
Inductive Linear Position Sensor
Order number: 1590725- Rectangular, plastic
- Versatile mounting options
- Positioning element P1-Li-QR14/Q17L, mounting elements 2 × M1.1-Q17L as well as 2 × M1.2-Q17L included in delivery
- LED indicates measuring range
- Immune to electromagnetic interference
- Extremely short blind zones
- Resolution, 12-bit

General data
| EAN | 4047101245752 | 
| eCl@ss-Code (V5.1.4): | 27270702 -/- Inductive linear position sensor | 
| Customs tariff number | 90318020000 | 
| Country of origin | DE | 
| Weight | 96 g | 
Technical Data
| Design | Profile | 
| Measuring principle | Inductive | 
| Measuring range | 50 mm [1.97 in] | 
| Operating voltage | 15…30 VDC | 
| Output function | Analog output | 
| Voltage output | 0…10 V | 
| Current output | 4…20 mA | 
| Electrical connection | Cable with connector, M12 × 1 | 
| Cable length | 0.30 m | 
| Housing material | Plastic, PC-GF10 | 
| Ambient temperature | -25…+70 °C | 
| Protection class | IP67 | 
Mounting accessories
|   | M1.1-Q17L Mounting bracket for linear position sensors LI-Q17L; material: aluminum; 3 pcs. per bag | 1590749 | 
|   | M1.2-Q17L Mounting foot for linear position sensors LI-Q17L; material: aluminum; 3 pcs. per bag | 1590750 | 
|   | RMT-Q17L Removal tool for mounting elements for linear position sensors LI-Q17L | 1590755 | 
Functional accessories
|   | TX1-Q20L60 Teach adapter for inductive encoders, linear position, angle, ultrasonic and capacitive sensors | 6967114 | 


 
					
				 
					
				 
					
				