Product M1.1-Q17L
Accessories
Mounting Bracket
For Linear Position Sensors LI-Q17L
Order number: 1590749- Mounting bracket for linear position sensors Q17L
- Material: Aluminium
- Packaging unit: 3 pcs.

General data
| EAN | 4047101248487 | 
| eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) | 
| Customs tariff number | 76169990990 | 
| Country of origin | DE | 
| Weight | 19 g | 
Technical Data
| Accessory type | Mounting bracket | 
| For use with | Linear position sensors | 


 
					
				 
					
				 
					
				