Product RI360P0-EQR24M0-INCRX2-H1181
Contactless Encoder with Stainless Steel Housing
Incremental: 1 … 5000 ppr
Premium Line
Order number: 1590912- Compact, rugged housing
- Active face, plastic PA12-GF30
- Housing, stainless steel V4A (1.4404)
- Status displayed via LED
- Immune to electromagnetic interference
- 1024 pulses per revolution (default)
- 360, 512, 1000, 1024, 2048, 2500, 3600, 4096, parametr. via Easy-Teach
- Free parametrization of the pulse number in the range from 1 to 5000 via PACTware
- Position of z-track set via Easy-Teach
- Burst function, absolute angular position output incrementally per Easy-Teach pulse
- 10…30 VDC
- Male M12 x 1, 8-pin
- Push-pull A, B, Z, A (inverse), B (inverse)

General data
EAN | 4047101313932 |
eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
Customs tariff number | 90318080000 |
Country of origin | DE |
Weight | 379 g |
Technical Data
Encoder line | Premium-Line |
Technology | Contactless |
Output type | Incremental |
Shaft Type | Hollow shaft |
Shaft diameter D (mm) | 6, 6.35, 9.525, 10, 12, 12.7, 14, 15.875, 19.05, 20 |
Construction size | 81 x 78 x 24 mm |
Flange type | Flange without mounting element |
Resolution, incremental | 1024 ppr |
Operating voltage | 10…30 VDC |
Output function | Push-Pull/HTL |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/PA12-GF30 |
Ambient temperature | -25…+85 °C |
Protection class | IP68/IP69K |
Data Sheets
German | 1996 KB |
English | 1998 KB |
French | 1999 KB |
Spanish | 1998 KB |
Czech | 1998 KB |
Dutch | 1998 KB |
Romanian | 1999 KB |
Russian | 2168 KB |
Polish | 2000 KB |
Chinese | 2115 KB |
Turkish | 1999 KB |
Approval/Declaration
CAD File
Configuration File
Configuration Software
IODD DTM configurator | 33194 KB |
PACTware 4 without HART-Com DTM and help texts | 4755 KB |
DTM for USB IO-Link master 1.1 | 4440 KB |
Manual
Product Catalog
Mounting accessories
![]() |
PE1-EQR24
Positioning element with stainless steel compression fitting, without adapter sleeve |
1590966 |
![]() |
M5-QR24
Plastic protecting ring for encoders RI-EQR24 |
1590965 |
![]() |
RA1-EQR24
Stainless steel adapter sleeve, for Ø 20 mm shafts |
1593019 |
![]() |
RA3-EQR24
Stainless steel adapter sleeve, for Ø 12 mm shafts |
1593020 |
![]() |
RA4-EQR24
Stainless steel adapter sleeve, for Ø 10 mm shafts |
1593023 |
![]() |
SP1-EQR24
Shield plate Ø 74 mm, stainless steel |
1590979 |
Connectivity accessories
![]() |
RKCV8T-2/TFW
Connection cable, M12 female connector, straight, 8-pin, stainless steel coupling nut, cable length: 2 m, jacket material: PP-EPDM, white |
6934668 |
![]() |
RKC8T-2/TXL
Connection cable, M12 female connector, straight, 8-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625142 |
![]() |
RKC8.302T-1.5-RSC4T/TXL320
Adapter cable to connect sensor to USB-2-IOL-0002 programming unit; M12 female connector, straight, 8-pin to M12 male connector, straight, 3-pin; cable length: 1.5 m; jacket material: PUR, black; cULus approved; RoHS compliant; protection class IP67 |
6625003 |
Functional accessories
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
![]() |
TX2-Q20L60
Teach adapter for inductive encoders with 8-pin male M12 x 1, for simple programming via Easy Teach |
6967117 |