Product  RU300U-M30M-2UP8X2-H1151

Ultrasonic Sensor

Diffuse Mode Sensor

Order number: 1610036
    • Smooth sonic transducer face
    • Cylindrical housing M30, potted
    • Connection via M12 × 1 male connector
    • Measuring range adjustable via Easy-Teach
    • Temperature compensation
    • Blind zone: 30 cm
    • Range: 300 cm
    • Resolution: 1 mm
    • Aperture angle of sonic cone: ±15 °
    • 2 x switching outputs, PNP
    • NO/NC programmable
#

General data

EAN 4047101287332
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 171 g

Technical Data

Function Proximity switch
Operating mode Time-of-Flight
Design Threaded barrel
Construction size M30 x 1.5
Radiation direction straight
Range 300…3000 mm
Resolution 1 mm
Operating voltage 15…30 VDC
Switching element function NO/NC
Output function PNP
Electrical connection Connector, M12 × 1
Housing material Metal, CuZn, Nickel Plated
Ambient temperature -25…+70 °C
Protection class IP67
Approvals CE, cULus

Mounting accessories

6945005

Connectivity accessories

6625016
6625028

Functional accessories

6967114

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top