Product NI50U-CP40-VN4X2
Inductive Sensor
With Extended Switching Distance
Order number: 1625847- Rectangular, height 40 mm
- Variable orientation of active face in 9 directions
- Plastic, PBT‐GF30‐V0
- High luminance corner LEDs
- Optimum view on supply voltage and switching state from any position
- Factor 1 for all metals
- Increased switching distance
- Protection class IP68
- Resistant to magnetic fields
- Auto-compensation protects against pre-damping
- Partially embeddable
- DC 4-wire, 10…65 VDC
- Changeover contact, NPN output
- Terminal chamber

General data
EAN | 4047101080223 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080000 |
Country of origin | DE |
Weight | 203 g |
Technical Data
Design | Rectangular |
Construction size | 114 x 40 x 40 mm, CP40 |
Rated switching distance | 50 mm |
Mounting conditions | Non-flush |
Operating voltage | 10…65 VDC |
Output function | Complementary contact, NPN |
Switching frequency | 0.250 kHz |
Electrical connection | Terminal chamber |
Housing material | Plastic, PBT-GF30-V0, Black |
Ambient temperature | -30…+85 °C |
Protection class | IP68 |
Special features | uprox+, Factor 1, Resistant to magnetic fields |
Mounting accessories
![]() |
JS025/037
Adjusting bar for rectangular housings CK/CP40; material: VA 1.4301 |
69429 |
![]() |
BSS-CP40
Mounting clamp for rectangular housings 40 x 40 mm; material: Polypropylene |
6901318 |