Product NI10U-MT12-AN6X-H1141
Inductive Sensor
With Extended Switching Distance
Order number: 1634830- Threaded barrel, M12 x 1
- Brass, PTFE-coated
- Factor 1 for all metals
- Protection type IP67
- Resistant to magnetic fields
- Large switching distance
- Integrated protection against predamping
- Little metal-free spaces
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- M12 x 1 male connector
General data
EAN | 4047101128932 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | DE |
Weight | 28 g |
Technical Data
Design | Threaded barrel |
Construction size | M12 x 1 |
Rated switching distance | 10 mm |
Mounting conditions | Non-flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, NPN |
Switching frequency | 1.0 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, CuZn, PTFE-coated |
Ambient temperature | -30…+85 °C |
Protection class | IP68 |
Special features | uprox+, Factor 1, Resistant to magnetic fields, PTFE-coated |
Mounting accessories
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 | |
QMT-12
Quick-mount bracket with dead-stop; material: brass, PTFE-coated; Male thread M16 × 1. Note: The switching distance of the proximity switches may change when using quick-mount brackets. |
6945106 | |
BSS-12
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901321 |
Connectivity accessories
RKC4T-2/TXL1001
Connection cable, M12 female connector, straight, 3-pin, cable length: 2 m, protective jacket material: aramid fibers, yellow; temperature peak: 200 °C |
6630249 |