Product BID2-G180-AP6-H1141/S212
Inductive Sensor
For High Pressures
Order number: 16885- Threaded barrel, M18 x 1
- Stainless steel, 1.4305
- Admissible pressure static/dynamic 500/350 bar
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M12 x 1 male connector

General data
EAN | 4047101084825 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 70 g |
Technical Data
Design | Threaded barrel |
Construction size | M18 x 1 |
Rated switching distance | 2 mm |
Mounting conditions | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 2.0 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, 1.4305 (AISI 303) |
Ambient temperature | -25…+85 °C |
Protection class | IP67 |
Special features | Pressure resistant |
Mounting accessories
![]() |
QM-18
Quick-mount bracket with dead-stop; material: Chrome-plated brass. Male thread M24 × 1.5. Note: The switching distance of the proximity switches may change when using quick-mount brackets. |
6945102 |
Connectivity accessories
![]() |
RKC4T-2/TEL
Connection cable, M12 female connector, straight, 3-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625010 |