Product QT50UDB
Ultrasonic Sensor
diffuse mode sensor
With Switching Outputs
Order number: 3002722Alternative order number : 02722
- LED indicates signal intensity
- Cable, PVC, 2 m, 5-wire
- Temperature compensation selectable via DIP switch
- Two switching ranges, separately adjustable via teach-in
- Pump function adjustable via DIP switch
- Blind zone: 20 cm
- Range: 800 cm

General data
EAN | 662488027223 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 489.88 g |
Technical Data
Function | Proximity switch |
Operating mode | Time-of-Flight |
Design | Rectangular |
Construction size | 67.4 x 74 x 84.2 mm, QT50U |
Radiation direction | straight |
Range | 200…8000 mm |
Operating voltage | 10…30 VDC |
Switching element function | 2 x NO contact |
Output function | PNP |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, PBT |
Ambient temperature | -20…+70 °C |
Protection class | IP67 |
Special features | Clear object detection, Pump function |
Mounting accessories
![]() |
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 |
![]() |
SMB30MM
Mounting bracket, rectangular, stainless steel, for sensors with 30 mm thread, wide holes for accurate alignment |
3027162 |
![]() |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |