Product MQDC2S-1215
Image Processing
Connection Cable
Order number: 3011421Alternative order number : 11421
- For:
- IP68 Sealed P4
- iVu BCR (with integrated display)
- iVu Plus
- CE compliance
- Female connector, M12 x 1, 12-pin
- Cable diameter 7.50mm
- Cable length: 4.57 m
- Straight version

General data
| EAN | 662488114213 |
| Customs tariff number | 85444290900 |
| Country of origin | TW |
| Weight | 453.59 g |
Technical Data
| Accessory type | Connection Cable |
| Cable length | 4.570 m |
| Housing material | PVC |
| Ambient temperature | -40…+105 °C |
| Protection class | IP67 |

