Product SM312LVAGQD
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3026913Alternative order number : 26913
- Male M12 × 1, 4-pin
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488269135 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 66 g |
Technical Data
| Function | Retroreflective Sensor |
| Operating mode | Polarized |
| Design | Rectangular with thread |
| Construction size | 71.3 x 12.3 x 30.7 mm, Mini Beam |
| Range | 0…2000 mm |
| Light type | Red polarized |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Special features | Encapsulated |
Mounting accessories
|
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 |
|
SMB18AFAM10
Mounting bracket, material VA 1.4401, for M10 x 1.5 thread, thread length 18 mm |
3012558 |
|
SMB18SF
Mounting bracket, PBT black, for sensors with 18 mm thread, rotatable |
3052519 |
|
SMB312B
Mounting bracket, stainless steel, for MINI-BEAM NAMUR |
3025519 |
|
SMB3018SC
Mounting bracket, PTB black, for sensors with 18 mm thread |
3053952 |
Functional accessories
|
BRT-3
Round reflector, reflection coefficient 1.0, material acrylic, ambient temperature -20…+60 °C |
3016164 |

