Product Q45BW22R
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3036842Alternative order number : 36842
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 90…250 VAC
- Relay output, NO (SPST)
- Light or dark operation, adjusted via selector switch
General data
EAN | 662488368425 |
eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 333 g |
Technical Data
Function | Opposed mode sensor |
Operating mode | Receiver |
Design | Rectangular |
Construction size | 56.4 x 44.5 x 87.6 mm, Q45 |
Range | 0…60000 mm |
Operating voltage | 90…250 VAC |
Output function | NO contact, Relay output |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Special features | keep/defer |