Product Q452EQ
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3037003Alternative order number : 37003
- Male connector 7/8"
- Protection class IP67
- Operating voltage: 90…250 VAC
General data
EAN | 662488370039 |
eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Customs tariff number | 85437090990 |
Country of origin | US |
Weight | 242 g |
Technical Data
Function | Opposed mode sensor |
Operating mode | Emitter |
Design | Rectangular |
Construction size | 56.4 x 44.5 x 101.6 mm, Q45 |
Range | 0…60000 mm |
Light type | IR |
Operating voltage | 90…250 VAC |
Electrical connection | Connector, 7/8″ |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |