Product TM186EQ5
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3042054Alternative order number : 42054
- Cable with male end M12 × 1, 4-pin, PUR, 150 mm
- Protection class IP67
- Ambient temperature: -40 °C…+70 °C
- Metal housing
- Operating voltage: 10…30 VDC
General data
EAN | 662488420543 |
eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Customs tariff number | 85437090990 |
Country of origin | US |
Weight | 80 g |
Technical Data
Function | Opposed mode sensor |
Operating mode | Emitter |
Design | Tube |
Construction size | M18 x 1 |
Range | 0…20000 mm |
Light type | Red |
Operating voltage | 10…30 VDC |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.150 m |
Housing material | Metal, Zinc Die-Cast with Nickel-Plating |
Ambient temperature | -40…+70 °C |
Protection class | IP67/IP69 |
Special features | Encapsulated, Wash down |
Mounting accessories
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 |
Connectivity accessories
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 | |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |