Product M18SN6L
Photoelectric Sensor
Retroreflective Sensor
Order number: 3048652Alternative order number : 48652
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Metal housing
- Selectable light/dark operation or light operation with alarm function
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488486525 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 140 g |
Technical Data
| Function | Retroreflective Sensor |
| Operating mode | Unpolarized |
| Design | Tube |
| Construction size | M18 x 1 |
| Range | 50…2000 mm |
| Light type | IR |
| Operating voltage | 10…30 VDC |
| Output function | Connection programmable, NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, Stainless steel |
| Ambient temperature | -40…+70 °C |
| Protection class | IP69 |
| Special features | Chemical-resistant, Encapsulated, Wash down |
Mounting accessories
|
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 |
|
SMB18AFAM10
Mounting bracket, material VA 1.4401, for M10 x 1.5 thread, thread length 18 mm |
3012558 |
|
SMB3018SC
Mounting bracket, PTB black, for sensors with 18 mm thread |
3053952 |
Functional accessories
|
BRT-3
Round reflector, reflection coefficient 1.0, material acrylic, ambient temperature -20…+60 °C |
3016164 |

