Product M18SN6D W/30
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3050468Alternative order number : 50468
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Metal housing
- Selectable light/dark operation or light operation with alarm function
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488504687 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 625 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Diffuse |
| Design | Tube |
| Construction size | M18 x 1 |
| Range | 0…100 mm |
| Light type | IR |
| Operating voltage | 10…30 VDC |
| Output function | Connection programmable, NPN |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Metal, Stainless steel |
| Ambient temperature | -40…+70 °C |
| Protection class | IP69 |
| Special features | Chemical-resistant, Encapsulated, Wash down |

