Product SME312DV
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3064083Alternative order number : 64083
- Cable, PVC, 2 m
- Protection class IP67
- Teach-in function
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light/dark operation

General data
EAN | 662488640835 |
eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 170 g |
Technical Data
Function | Proximity switch |
Operating mode | Diffuse |
Design | Rectangular with thread |
Construction size | 66 x 12.3 x 30.7 mm, Mini Beam Expert |
Range | 0…1100 mm |
Light type | Red |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP/NPN |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, Thermoplastic material, Yellow |
Ambient temperature | -20…+70 °C |
Protection class | IP67 |
Mounting accessories
![]() |
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 |
![]() |
SMB18AFAM10
Mounting bracket, material VA 1.4401, for M10 x 1.5 thread, thread length 18 mm |
3012558 |
![]() |
SMB18SF
Mounting bracket, PBT black, for sensors with 18 mm thread, rotatable |
3052519 |
![]() |
SMB312B
Mounting bracket, stainless steel, for MINI-BEAM NAMUR |
3025519 |
![]() |
SMB3018SC
Mounting bracket, PTB black, for sensors with 18 mm thread |
3053952 |