Product T8AN6D100W/30
Photoelectric Sensor
Diffuse Mode Sensor
Miniature Sensor
Order number: 3070273Alternative order number : 70273
- Cable, PVC, 9 m
- Protection class IP67
- Ambient temperature: -20…+55 °C
- Ideal for confined spaces
- Operating voltage: 10…30 VDC
- NPN switching output, light operation

General data
| EAN | 662488702731 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 104 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Diffuse |
| Design | Tube |
| Construction size | M8 x 1 |
| Range | 0…100 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, light operation, NPN |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |

