Product QS30LLPCQ
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3071378Alternative order number : 71378
- Male M12 × 1, 5-pin
- Protection class IP67
- Compact design
- Rectangular profile
- LED all-round visible
- Reflector BRT-36X40BM included in delivery
- Self-adhesive reflector foil BRT-THVG-2X2 included in delivery
- Excess gain, max. setting for long range
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
| EAN | 662488713782 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 94 g |
Technical Data
| Function | Retroreflective Sensor |
| Operating mode | Polarized |
| Design | Rectangular with thread |
| Construction size | 35 x 22 x 57 mm, QS30 |
| Range | 200…18000 mm |
| Light type | Red polarized |
| Laser class | 1 |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67 |
| Special features | Laser, Pushbutton, Teach input |
Mounting accessories
|
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 |
|
SMB30MM
Mounting bracket, rectangular, stainless steel, for sensors with 30 mm thread, wide holes for accurate alignment |
3027162 |
|
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Connectivity accessories
|
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |
|
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |

