Product QS18UPAQ7
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3073157Alternative order number : 73157
- Operating voltage 12…30 VDC
- Compact design
- Male, 8 mm
- Switching range adjustable via teach-in
- Adjustable to retroreflective mode
- Blind zone: 5 cm
- Range: 50 cm

General data
EAN | 662488731571 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 85365019000 |
Country of origin | CN |
Weight | 58 g |
Technical Data
Function | Proximity switch |
Operating mode | Time-of-Flight |
Design | Rectangular with thread |
Construction size | 33.5 x 15 x 35 mm, QS18U |
Radiation direction | straight |
Range | 50…500 mm |
Operating voltage | 12…30 VDC |
Switching element function | NO contact |
Output function | PNP |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, ABS |
Ambient temperature | -20…+60 °C |
Protection class | IP67 |
Special features | Clear object detection |
Mounting accessories
![]() |
SMB18SF
Mounting bracket, PBT black, for sensors with 18 mm thread, rotatable |
3052519 |
![]() |
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 |
![]() |
SMB18AFAM10
Mounting bracket, material VA 1.4401, for M10 x 1.5 thread, thread length 18 mm |
3012558 |
Connectivity accessories
![]() |
PKW4M-2/TEL
Connection cable, M8 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625067 |