Product QS186LE212Q8
Photoelectric Sensor
Laser Emitter
Order number: 3074317Alternative order number : 74317
- Male M12 × 1, 4-pin
- Protection class IP67
- LED all-round visible
- Male M12 × 1
- Laser class 2
- Horizontal line profile
- 406 × 2.5 mm at 1 m distance

General data
| EAN | 662488743178 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | CN |
| Weight | 63.5 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Laser Emitter |
| Design | Rectangular with thread |
| Construction size | 31 x 15 x 35 mm, QS18 |
| Range | 0…15000 mm |
| Light type | Red |
| Laser class | 2 |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67 |
| Special features | Laser |
Mounting accessories
|
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 |
|
SMB18AFAM10
Mounting bracket, material VA 1.4401, for M10 x 1.5 thread, thread length 18 mm |
3012558 |
|
SMBQS18A
Mounting bracket, stainless steel, for 18 mm thread |
3069721 |
|
SMB18SF
Mounting bracket, PBT black, for sensors with 18 mm thread, rotatable |
3052519 |
Connectivity accessories
|
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
|
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |

