Product BWC-1MRSMN05
Connection Accessories
Antenna Cable
Order number: 3077486Alternative order number : 77486
- RP‐SMA to N-connector
- Length 0.5 m

General data
| EAN | 662488774868 | 
| Customs tariff number | 85442000900 | 
| Country of origin | US | 
| Weight | 68.04 g | 
Technical Data
| Device type | Antenna cable | 
| Antenna connection | RP-SMA plug, N-type male connector | 
| Cable length | 0.50 m | 


 
					
				 
					
				 
					
				