Product K30LGRYPQ
LED Signal Light
Beacon
Order number: 3078925Alternative order number : 78925
- LED all-round visible
- Individually controllable
- Mechanical screw-in thread M22x1.5
- Protection class IP67
- Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
- Male M12x1
- Operating voltage 10…30 VDC

General data
EAN | 662488789251 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | US |
Weight | 68 g |
Technical Data
Function | Spotlight |
Light type | Green, Red, Yellow |
Number of colors/segments | 3 |
Dimmable | No |
Cascadable | No |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PC, Black |
Window material | Polycarbonate, diffuse |
Ambient temperature | -40…+50 °C |
Protection class | IP67/IP69 |
Mounting accessories
![]() |
SMB22A
Mounting bracket, stainless steel, for K30L series |
3079414 |
Connectivity accessories
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |