Product SMBQ20L
Accessories
Mounting Bracket
Order number: 3079040Alternative order number : 79040
- Mounting bracket
- Stainless steel
- For Q20

General data
EAN | 662488790400 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 73269098900 |
Country of origin | CN |
Weight | 13 g |
Technical Data
Accessory type | Mounting bracket |
Construction size | 29 x 13.7 x 40 mm |
Housing material | Stainless steel, 1.4401 (AISI 316) |