Product  DX81-LITH

Battery Module

For External Power Supply of DX80 Radio Devices

3.6-V Li-Ion Battery

Order number: 3086016

Alternative order number : 86016

    • 150-mm cable with male connector, M12 × 1
    • Protection class IP67
    • For connection to a DX80 FlexPower device
    • Holds a Li-Ion D cell
    • XL‐205F Li-ion battery included in delivery
#

General data

EAN 662488860165
eCl@ss-Code (V5.1.4): 27250312 -/- Communication interface, active
Customs tariff number 39269097900
Country of origin KR
Weight 470 g

Technical Data

Device type Battery housing
Design Rectangular
Antenna connection No radio participant
Runs with battery Yes
Housing material Plastic, PC
Ambient temperature -40…+85 °C
Protection class IP67
Approvals ATEX II 3 G

Mounting accessories

3077161

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top