Product DF-G1-PR-Q5
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3086292Alternative order number : 86292
- Ambient light sensor
- Passive, no emitter
- Requires 1 optical fiber type PI …
- Cable, PVC, black with M8 × 1 male end, 150 mm, 4-pin
- Programming via teach cable or multi-function button
- Operating voltage: 10…30 VDC
- PNP output
- Light/dark operation

General data
EAN | 662488862923 |
eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
Customs tariff number | 85365019000 |
Country of origin | CN |
Weight | 68.04 g |
Technical Data
Function | Fiber optic sensor |
Operating mode | Plastic fiber |
Design | Rectangular |
Construction size | 79.3 x 10 x 33 mm, DF-G1 |
Operating voltage | 10…30 VDC |
Output function | NO/NC, PNP |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.150 m |
Housing material | Plastic, Thermoplastic material, Black |
Ambient temperature | -10…+55 °C |
Protection class | IP50 |
Special features | keep/defer |
Connectivity accessories
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
Functional accessories
![]() |
PBT16U
Plastic fiber-optic sensor, operating mode: Diffuse mode, threaded sleeve M3 x 0.75 mm, field wireable wire without end tip, polyethylene sheath, ambient temperatures -30 °C…+70 °C |
3042822 |
![]() |
PBT26U
Plastic fiber, sensing mode: Diffuse mode, threaded bush M3 x 0.75 mm, preassembled wire without end tip, polyethylene jacket, ambient temperatures -30 °C…+70 °C |
3026080 |
![]() |
PBT46U
Plastic fiber-optic sensor, operating mode: Diffuse mode, threaded sleeve M3 x 0.75 mm, field wireable wire without end tip, polyethylene sheath, ambient temperatures -30 °C…+70 °C |
3025967 |
![]() |
PBT66U
Plastic fiber-optic sensor, operating mode: Diffuse mode, threaded sleeve M6 x 0.75 mm, pre-assembled wire without end tip, polyethylene sheath, ambient temperatures -30 °C…+70 °C |
3039982 |
![]() |
PIT16U
Plastic fiber-optic sensor, operating mode: Opposed mode, threaded sleeve M3 x 0.5 mm, field wireable wire without end tip, polyethylene sheath, ambient temperatures -30 °C…+70 °C |
3039983 |
![]() |
PIT26U
Plastic fiber, sensing mode: Opposed mode, threaded bush M3 x 0.5 mm, preassembled wire without end tip, polyethylene jacket, ambient temperatures -30 °C…+70 °C |
3026079 |
![]() |
PIT46U
Plastic fiber-optic sensor, operating mode: Opposed mode, threaded sleeve M3 x 0.5 mm, field wireable wire without end tip, polyethylene sheath, ambient temperatures -30 °C…+70 °C |
3026034 |
![]() |
PIT66U
Plastic fiber-optic sensor, operating mode: Opposed mode, threaded sleeve M3 x 0.5 mm, field wireable wire without end tip, polyethylene sheath, ambient temperatures -30 °C…+70 °C |
3039899 |