Product LE550UC1Q
Photoelectric Sensor
Diffuse-Mode Laser Sensor (Triangulation)
With Analog Output
Order number: 3095377Alternative order number : 95377
- 2-line 8-segment display
- Rotatable connector, male M12 × 1, 5-pin
- Range: 100…1000 mm
- Laser class 1, red, 650 nm, acc. to IEC 60825-1:2007
- Resolution at 100 mm - 600 mm distance: < 0.5 mm
- Resolution at 600 mm - 1000 mm distance: < 1 mm
- Operating voltage: 12…30 VDC
- PNP/NPN-switching output, switchable
- Analog output: 0…10 V

General data
EAN | 662488953775 |
eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 238 g |
Technical Data
Function | Proximity switch |
Operating mode | Triangulation |
Design | Rectangular |
Construction size | 56 x 26 x 77 mm, LE550 |
Range | 100…1000 mm |
Optical resolution | 1 mm |
Light type | Red |
Laser class | 1 |
Operating voltage | 12…30 VDC |
Output function | NO contact, PNP/NPN |
Voltage output | 0…10 V |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, Zinc Alloy Die-Cast, Black |
Ambient temperature | -20…+55 °C |
Protection class | IP67 |
Special features | keep/defer |
Connectivity accessories
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |
![]() |
RKS4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626361 |
![]() |
WKS4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626364 |