Product Q4XFPLAF310-Q8
Photoelectric Sensor
Laser Distance Sensor (Triangulation)
With Switching Output
Order number: 3097539Alternative order number : 97539
- 4-digit 7-segment LED display
 - 3 buttons
 - Output indicator (yellow)
 - IP67/69K
 - ECOLAB-certified
 - Range: 35…310 mm
 - Laser class 1, red, 655 nm, acc. to IEC 60825-1:2007
 - Operating voltage: 12…30 VDC
 - 1 × PNP switching output
 - Rectangular design
 - Stainless steel housing (1.4404 )
 

General data
| EAN | 662488975395 | 
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor | 
| Customs tariff number | 90314990000 | 
| Country of origin | US | 
| Weight | 136.08 g | 
Technical Data
| Function | Proximity switch | 
| Operating mode | Background/foreground suppression | 
| Design | Rectangular | 
| Construction size | 33.5 x 18 x 57.5 mm, Q4X | 
| Range | 35…310 mm | 
| Optical resolution | 1 mm | 
| Light type | Red | 
| Laser class |  1 | 
| Operating voltage | 10…30 VDC | 
| Output function | NO/NC, PNP | 
| Electrical connection | Connector, M12 × 1 | 
| Housing material | Metal, Stainless steel | 
| Ambient temperature | -10…+50 °C | 
| Protection class | IP67/IP68/IP69 | 
| Special features | Chemical-resistant, Clear object detection, keep/defer, Wash down, Resistant to chemicals | 
Connectivity accessories
								 
								 | 
							
								RKC4.5T-2/TEL
								 Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval  | 
							6625016 | 
								 
								 | 
							
								RKH4.5-2/TFG
								 Connection cable, M12 female connector, straight, 5-pin, stainless steel coupling nut, cable length: 2 m, jacket material: TPE, gray; temperature range: -40…+105 °C  | 
							6933455 | 
								 
								 | 
							
								RKS4.5T-2/TEL
								 Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval  | 
							6626361 | 
								 
								 | 
							
								WKS4.5T-2/TEL
								 Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval  | 
							6626364 | 
								 
								 | 
							
								WKC4.5T-2/TEL
								 Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval  | 
							6625028 | 

